Product
CVBS CAMERA
Forming Camera
MO-S44877-3X
1/4" Color CMOS 480p Miniature
7 x 7 mm
Description

MISUMI MO-S44877-3X is a Made-in-Taiwan ultra-miniature analog board camera module (7 x 7mm) outputting NTSC or PAL video format, part of MISUMI's Miniature camera line designed for high sensitivity without infrared filtering. It captures 640 x 480 resolution at 30fps (NTSC) or 25fps (PAL), 66° view angle, via an IRIS 4-pin connector.

The 1/4" Color CMOS sensor delivers a 65dB dynamic range and 48.7dB signal-to-noise ratio, with a 3.4mm F2.8 lens and 11 additional view angle options from 30° to 125°.

Manufactured in Taiwan, the MO-S44877-3X reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 480p Resolution
  (640 x 480 @ 30 (NTSC) / 25 (PAL) fps)
• 1/4" Color CMOS
• View Angle 66°
  30˚ / 48˚ / 58˚ / 59˚ / 64˚ / 65˚ / 66˚ / 76˚ / 77˚ / 97˚ / 110˚ / 125˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nnm LED (Optional)
• IRIS 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S44877-3X
✦ MO-S44877-3X ※ MO-S44877-3X (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Resolution 640 x 480
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) Ø 4.48
Sensitivity (Lux.Sec) 17.1 V / (Lux-sec)
Dynamic Range 65 dB 
S/N Ratio 48.7 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 3.4 mm / F 2.8
View Angle 66°
Power Supply DC 3.3 V
Power Current 80 mA (Max.)
Dimension (mm) 7 x 7
• Analog CCTV Retrofit Camera
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Rear-View / Vehicle Camera
• Doorbell / Peephole Camera
• Compact Access Control Camera
• Embedded OEM Analog Vision Module
• Low-Cost Security Camera Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All