MO-T44808LSW-3S-N
1/4" Color CMOS Miniature
Ø 8.0 x 10.5 mm
Description
|
MISUMI MO-T44808LSW-3S-N is a Made-in-Taiwan ultra-miniature analog camera module (Ø8.0 x 10.5mm) outputting NTSC or PAL video format, designed for high sensitivity without infrared filtering. It captures 640 x 480 resolution at 30fps (NTSC) or 25fps (PAL), 73° view angle, via a bare 3-wire output. The 1/4" Color CMOS sensor delivers a 65dB dynamic range and 48.7dB signal-to-noise ratio, with a 3.4mm F7.0 lens and 11 additional view angle options from 30° to 125°. LED variants are available separately. Manufactured in Taiwan for dependable OEM supply. |
Feature
| • 480p Resolution (640 x 480 @ 30 (NTSC) / 25 (PAL) fps) • 1/4" Color CMOS • View Angle 73° 30˚ / 48˚ / 58˚ / 59˚ / 64˚ / 65˚ / 66˚ / 76˚ / 77˚ / 97˚ / 110˚ / 125˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • 3 Wires Out • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T44808LSW-8F (30° Lens / Flat Type)
✦ MO-T44808LSW-8F (30° Lens / Flat Type)
✦ MO-T44808LSW-5F (48° Lens / Flat Type)
✦ MO-T44808LSW-4C (58° Lens / Cone Type)
✦ MO-T44808LSW-4E (58° Lens / Flat Type)
✦ MO-T44808LSW-4T (59° Lens / Flat Type)
✦ MO-T44808LSW-3A (64° Lens / Cone Type)
✦ MO-T44808LSW-3TF (65° Lens / Flat Type)
✦ MO-T44808LSW-3TC (65° Lens / Cone Type)
MO-T44808LSW-3X6 (66° Lens / Pinhole Type)
✦ MO-T44808LSW-3X (66° Lens / Flat Type)
✦ MO-T44808LSW-3S (73° Lens / Flat Type)
✦ MO-T44808LSW-2V (97° Lens / Cone Type)
✦ MO-T44808LSW-3W (77° Lens / Pinhole Type)
✦ MO-T44808LSW-3K (97° Lens / Pinhole Type)
✦ MO-T44808LSW-2E (110° Lens / Flat Type)
✦ MO-T44808LSW-2ES (110° Lens / Flat Type)
✦ MO-T44808LSW-2S (125° Lens / Flat Type)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 640 x 480 |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 3.584 x 2.688 |
| Scan Mode | Progressive |
| Sensitivity | 17.1 V / (Lux-sec) |
| Dynamic Range | 65 dB |
| S/N Ratio | 48.7 dB |
| Shutter | Rolling |
| Lens | 3.4 mm / F 7.0 |
| View Angle | 73° |
| Power Supply | DC 3.3 V |
| Power Current | 90 mA (Max.) |
| Microphone | N/A |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Rear-View / Vehicle Camera • Doorbell / Peephole Camera • Compact Access Control Camera • Embedded OEM Analog Vision Module • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


