Product
CVBS CAMERA
Board Camera
MO-B44808R-2ES
1/4" Color CMOS Miniature
Ø 7.8 x 11.6 mm
Description

The MO-B44808R-2ES is a Ø 7.8 x 11.6 mm 1/4" color CMOS board camera module, delivering 640 x 480 resolution at 30 fps (NTSC) or 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications.

It features a wide 110° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 65 dB dynamic range and 48.7 dB signal-to-noise ratio for clear, reliable analog video output.

Feature
• 480p Resolution
  (640 x 480 @ 30 (NTSC) / 25 (PAL) fps)
• 1/4" Color CMOS
• View Angle 110°
   30˚ / 48˚ /  58˚ / 59˚ / 64˚ / 65˚ / 66˚ / 76˚ / 77˚ /
   110˚ / 125˚
(Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nm LED (Optional)
• 3 Wires Output
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-B44808R-2ES
✦ MO-B44808R-2ES ✦ MO-B44808RL-2ES (With LED) ✦ MO-VB44808RL-2ES (With LED / Dimmer) ✦ FMO-VB44808RL-2ES (With LED / Dimmer + Snapshot and Freeze) ※ MO-B44808R-2ES (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video format NTSC / PAL
Image Sensor 1/4" Color CMOS
Resolution 640 x 480
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 3.584 x 2.688
Scan Mode Progressive
Sensitivity 17.1 V / (Lux-sec)
Dynamic Range 65 dB 
S/N Ratio 48.7 dB
Shutter Rolling
Lens 2.3 mm / F 2.6
Power Supply DC 3.3 V
Power Current 60 mA (Max.)
Microphone N/A
• Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility
• Wide-angle industrial monitoring on existing NTSC/PAL infrastructure
• Cost-sensitive surveillance installations
• Compact board camera integration in space-limited devices
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All