Product
CUSTOMIZE CAMERA
Customize
MO-T44808LSW-3S-N
1/4" Color CMOS Miniature
Ø 8.0 x 10.5 mm
Description

MISUMI MO-T44808LSW-3S-N is a Made-in-Taiwan ultra-miniature analog camera module (Ø8.0 x 10.5mm) outputting NTSC or PAL video format, designed for high sensitivity without infrared filtering. It captures 640 x 480 resolution at 30fps (NTSC) or 25fps (PAL), 73° view angle, via a bare 3-wire output.

The 1/4" Color CMOS sensor delivers a 65dB dynamic range and 48.7dB signal-to-noise ratio, with a 3.4mm F7.0 lens and 11 additional view angle options from 30° to 125°.

LED variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 480p Resolution
  (640 x 480 @ 30 (NTSC) / 25 (PAL) fps)
• 1/4" Color CMOS
• View Angle 73°
   30˚ / 48˚ / 58˚ / 59˚ / 64˚ / 65˚ / 66˚ / 76˚ / 77˚ / 97˚ / 110˚ / 125˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nnm LED (Optional)
• 3 Wires Out
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-T44808LSW-8F (30° Lens / Flat Type)
✦ MO-T44808LSW-8F (30° Lens / Flat Type) ✦ MO-T44808LSW-5F (48° Lens / Flat Type) ✦ MO-T44808LSW-4C (58° Lens / Cone Type) ✦ MO-T44808LSW-4E (58° Lens / Flat Type) ✦ MO-T44808LSW-4T (59° Lens / Flat Type) ✦ MO-T44808LSW-3A (64° Lens / Cone Type) ✦ MO-T44808LSW-3TF (65° Lens / Flat Type) ✦ MO-T44808LSW-3TC (65° Lens / Cone Type) MO-T44808LSW-3X6 (66° Lens / Pinhole Type) ✦ MO-T44808LSW-3X (66° Lens / Flat Type) ✦ MO-T44808LSW-3S (73° Lens / Flat Type) ✦ MO-T44808LSW-2V (97° Lens / Cone Type) ✦ MO-T44808LSW-3W (77° Lens / Pinhole Type) ✦ MO-T44808LSW-3K (97° Lens / Pinhole Type) ✦ MO-T44808LSW-2E (110° Lens / Flat Type) ✦ MO-T44808LSW-2ES (110° Lens / Flat Type) ✦ MO-T44808LSW-2S (125° Lens / Flat Type)
*For customizations, kindly email our sales team and specify your requests.
Video format NTSC / PAL
Image Sensor 1/4" Color CMOS
Resolution 640 x 480
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 3.584 x 2.688
Scan Mode Progressive
Sensitivity 17.1 V / (Lux-sec)
Dynamic Range 65 dB 
S/N Ratio 48.7 dB
Shutter Rolling
Lens 3.4 mm / F 7.0
View Angle 73°
Power Supply DC 3.3 V
Power Current 90 mA (Max.)
Microphone N/A
• Analog CCTV Retrofit Camera
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Rear-View / Vehicle Camera
• Doorbell / Peephole Camera
• Compact Access Control Camera
• Embedded OEM Analog Vision Module
• Low-Cost Security Camera Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All