Product
CVBS CAMERA
Forming Camera
MO-S25588A-2V
1/4" Color CMOS 488p Forming Type
8.6 x 8.6 x 11.3 mm
Description

MISUMI MO-S25588A-2V is a Made-in-Taiwan compact analog camera module (8.6 x 8.6 x 11.3mm) with a built-in external microphone, part of MISUMI's Forming Type camera line. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps, with a 77° super cone lens, via an IRIS 4-pin connector and CVBS interface.

The 1/4" Color CMOS sensor delivers a 62dB dynamic range and 46dB signal-to-noise ratio. This model is also available with 14 alternate lens options covering 30° to 94° view angles in flat, cone, and broad-lens types.

Manufactured in Taiwan, the MO-S25588A-2V reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 648 x 488 @ 30 fps
• 1/4" Color CMOS
• View Angle 77°
  30˚ / 59˚ / 60˚ / 64˚ / 65˚ / 66˚ / 67˚ / 77˚ / 78˚ / 89˚ / 94˚ (Optional)
• IRIS 4 Pin Connector
• External Microphone
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S25588A-8F (30˚ Lens / Flat Type / M7)
✦ MO-S25588A-8F (30˚ Lens / Flat Type / M7) ✦ MO-S25588A-4C (59˚ Lens / Cone Type / M7) ✦ MO-S25588A-4E (59˚ Lens / Flat Type / M7) ✦ MO-S25588A-4T (60˚ Lens / Flat Type / M7) ✦ MO-S25588A-3A (64˚ Lens / Super Cone Type / M7) ✦ MO-S25588A-3TF (65˚ Lens / Flat Type / M7) ✦ MO-S25588A-3TC (65˚ Lens / Cone Type / M7) ✦ MO-S25588A-3T (66˚ Lens / Flat Type / M7) ✦ MO-S25588A-3M (67˚ Lens / Flat Type / M6) ✦ MO-S25588A-2V (77˚ Lens / Super Cone Type / M7) ✦ MO-S25588A-3W (78˚ Lens / Flat Type / M7) ✦ MO-S25588A-3K (78˚ Lens / Flat Type / M5.5) ✦ MO-S25588A-2E (89˚ Lens / Borad Lens Type / M7) ✦ MO-S25588A-2ES (89˚ Lens / Borad Lens Type / M5.5) ✦ MO-S25588A-2S (94˚ Lens / Borad Lens Type / M5.5) ※ MO-S25588A-2V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Pixel 648 x 488 @ 30 fps
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 3.62 x 2.73
Scan Mode Progressive
Sensitivity 12.5 V / (Lux-sec)
Dynamic Range 62 dB
S/N Ratio 46 dB
Shutter Rolling
Lens
2.83 mm / F 3.9 
View Angle 77˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V
Power Current 80 mA
Interface CVBS
Dimension (mm) 8.6 x 8.6 x 11.3
• Audio-Video Security Monitoring
• Two-Way Audio Surveillance Camera
• Video Intercom / Doorbell Camera
• Interview / Interrogation Room Recording
• Vehicle Cabin Monitoring with Audio
• Access Control Entry Camera with Audio
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All