MO-S2588A-2V
1/4" Color CMOS 488p Forming Type (3.53 V / Lux-sec)
8.6 x 8.6 x 11.3 mm
Description
|
MISUMI MO-S2588A-2V is a Made-in-Taiwan compact analog camera module (8.6 x 8.6 x 11.3mm) with a built-in external microphone, part of MISUMI's Forming Type camera line. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps, with a 76° super cone lens, via a Mini 4-pin connector and CVBS interface. The 1/4" Color CMOS sensor delivers a 68.2dB dynamic range and 45.6dB signal-to-noise ratio, with a 2.83mm F3.9 lens. This model is also available with 14 alternate lens options covering 30° to 140° view angles in flat, cone, and broad-lens types. Manufactured in Taiwan, the MO-S2588A-2V reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 0.31 Megapixels (648 x 488 @ 30 fps) • 1/4" Color CMOS • View Angle 76° 30˚ / 58˚ / 59˚ / 64˚ / 65˚ / 66˚ / 76˚ / 77˚ / 110˚ / 140˚ (Optional) |
• Mini 4 Pin Connector • External Microphone • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S2588A-8F (30˚ Lens / Flat Type / M7)
✦ MO-S2588A-8F (30˚ Lens / Flat Type / M7)
✦ MO-S2588A-4C (58˚ Lens / Cone Type / M7)
✦ MO-S2588A-4E (58˚ Lens / Flat Type / M7)
✦ MO-S2588A-4T (59˚ Lens / Flat Type / M7)
✦ MO-S2588A-3A (64˚ Lens / Super Cone Type / M7)
✦ MO-S2588A-3TF (65˚ Lens / Flat Type / M7)
✦ MO-S2588A-3TC (65˚ Lens / Cone Type / M7)
✦ MO-S2588A-3T (65˚ Lens / Flat Type / M7)
✦ MO-S2588A-3M (66˚ Lens / Flat Type / M6)
✦ MO-S2588A-2V (76˚ Lens / Super Cone Type / M7)
✦ MO-S2588A-3W (77˚ Lens / Flat Type / M7)
✦ MO-S2588A-3K (77˚ Lens / Flat Type / M5.5)
✦ MO-S2588A-2E (110˚ Lens / Borad Lens Type / M7)
✦ MO-S2588A-2ES (110˚ Lens / Borad Lens Type / M5.5)
✦ MO-S2588A-2S (140˚ Lens / Borad Lens Type / M5.5)
※ MO-S2588A-2V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 648 x 488 @ 30 fps |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Area (mm) | 3.5964 x 2.7084 |
| Scan Mode | Progressive |
| Sensitivity | 3.53 V / (Lux-sec) |
| Dynamic Range | 68.2 dB |
| S/N Ratio | 45.6 dB |
| Shutter | Rolling |
| Lens |
2.83 mm / F 3.9 |
| View Angle | 76˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 8.6 x 8.6 x 11.3 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 2S | 2.1 mm / F 2.5 | 140˚ | 8.6 x 8.6 x 16 |
| 2ES | 2.3 mm / F 2.6 | 110˚ | 8.6 x 8.6 x 15.6 |
| 2E | 2.3 mm / F 2.6 | 110˚ | 8.6 x 8.6 x 15.6 |
| 3K | 2.8 mm / F 3.9 | 77˚ | 8.6 x 8.6 x 11 |
| 3W | 2.8 mm / F 3.9 | 77˚ | 8.6 x 8.6 x 10.4 |
| 2V | 2.83 mm / F 3.9 | 76˚ | 8.6 x 8.6 x 11.3 |
| 3M | 3.4 mm / F 2.8 | 66˚ | 8.6 x 8.6 x 8.5 |
| 3T | 3.47 mm / F 3.7 | 65˚ | 8.6 x 8.6 x 10 |
| 3TC | 3.5 mm / F 3.5 | 65˚ | 8.6 x 8.6 x 9.1 |
| 3TF | 3.5 mm / F 3.5 | 65˚ | 8.6 x 8.6 x 9.1 |
| 3A | 3.6 mm / F 4.5 | 64˚ | 8.6 x 8.6 x 16 |
| 4T | 3.9 mm / F 3.9 | 59˚ | 8.6 x 8.6 x 10 |
| 4E | 4.0 mm / F 2.0 | 58˚ | 8.6 x 8.6 x 15 |
| 4C | 4.0 mm / F 2.0 | 58˚ | 8.6 x 8.6 x 16 |
| 8F | 8.3 mm / F 2.4 | 30˚ | 8.6 x 8.6 x 16 |
| • Audio-Video Security Monitoring • Two-Way Audio Surveillance Camera • Video Intercom / Doorbell Camera • Interview / Interrogation Room Recording • Vehicle Cabin Monitoring with Audio • Access Control Entry Camera with Audio • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



