Product
CVBS CAMERA
Forming Camera
MO-S50410-3T
1/3.5" Color CMOS 540p Miniature
Ø 10.4 x 10.4 mm
Description

This miniature forming camera module, manufactured in Taiwan, features a 1/3.5" Color CMOS sensor delivering 720 x 540 (540p) resolution at 30 fps (NTSC) / 25 fps (PAL) in an ultra-compact Ø 10.4 x 10.4 mm form factor.

A 72° view angle (65° / 66° / 84° variants also available) and optional lighting configurations, including high-intensity white, white, or infrared (850nm / 940nm) LEDs, help maintain clear imaging across a range of lighting conditions. With a 73 dB dynamic range and DC 5 V power, the camera provides stable image quality.

Connected through a simple mini 4 pin connector, this CVBS analog camera integrates easily into existing systems, making it well suited for industrial inspection, pipeline inspection, and other space-constrained applications.

Feature
• 540p Resolution
  (720 x 540 @ 30 (NTSC) / 25 (PAL) fps)
•1/3.5" Color CMOS
• View Angle 72°
   65˚ / 66˚ / 72˚/ 84˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nnm LED (Optional)
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S50410-3T
✦ MO-S50410-3T ✦ MO-S50410LH-3T (With LED) ✦ MO-VS50410LH-3T (With LED / Dimmer) ✦ FMO-VS50410LH-3T (With LED / Dimmer + Snapshot and Freeze) ※ MO-S50410-3T (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3.5" Color CMOS
Resolution 720 x 540
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 4.032 x 3.024
Sensitivity (Lux.Sec) 15.3 V / (Lux-sec)
Dynamic Range 73 dB 
S/N Ratio 38 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 3.47 mm / F 3.7
View Angle 72°
Power Supply DC 5 V
Power Current TBD mA (Max.)
Dimension (mm) Ø 10.4 x 10.4
• Endoscope and Borescope Systems
• HVAC and Ductwork Inspection
• Marine and Hull Inspection
• Welding Seam Inspection
• Building and Structural Inspection
• Law Enforcement and Forensic Inspection
• Wildlife and Nature Observation
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All