MO-B50409R-2V
1/3.5" Color CMOS 540p Miniature
Ø 8.8 x 9.3 mm
Description
|
The MO-B50409R-2V is a Ø 8.8 x 9.3 mm 1/3.5" color CMOS star light board camera module, delivering 720 x 540 resolution at 30 fps with exceptional low-light performance down to 0 lux for security surveillance applications. It features an 84° view angle lens with a variety of optional view angles available, an optional external microphone, adjustable frame rate options, and a CVBS analog output for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 73 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable analog video output. ☆ This photo was taken with the lights turned off in the office at 0 Lux environment.
|
Feature
| • 540p Resolution (720 x 540 @ 30 fps) • 1/3.5" Color CMOS • View Angle 84° 54˚ / 73˚ / 84˚ (Optional) |
• White / IR 850 nm / IR 940 nm LED (Optional) • 3 Wires Output • 15~30 fps / 15 fps (Optional) • External Microphone (Optional) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-B50409R-2V
✦ MO-B50409R-2V
✦ MO-VB50409RLH-2V (With High-Intensity LED / Dimmer)
✦ MO-B50409RLH-2V (With High-Intensity LED)
※ MO-B50409R-2V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.5" Color CMOS |
| Resolution | 720 x 540 @ 30 fps |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 4.08 x 3.07 |
| Scan Mode | Progressive |
| Sensitivity | 15.3 V / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 38 dB |
| Shutter | Rolling |
| Lens |
2.83 mm / F 3.9 |
| View Angle | 84˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V |
| Power Current | TBD mA |
| Interface | CVBS |
| Dimension (mm) | Ø 8.8 x 9.3 |
| • 0-lux security surveillance in fully dark environments • Covert monitoring requiring audio capture via external microphone • Legacy CCTV or DVR system upgrades requiring CVBS compatibility • Night-vision-critical industrial or perimeter monitoring • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




