MX-B5609-2V
1/3" Color CMOS 488p High Sensitivity
Ø 8.8 x 16.2 mm
Description
|
The MX-B5609-2V is a Ø 8.8 x 16.2 mm 1/3" color CMOS star light board camera module, delivering 728 x 488 resolution at 30 fps with exceptional low-light performance down to 0 lux for security surveillance applications. It features a 92° view angle lens with a variety of optional view angles available, an optional external microphone, adjustable frame rate options, and a CVBS analog output for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 63.7 dB dynamic range and 46.4 dB signal-to-noise ratio for clear, reliable analog video output. ☆ This photo was taken with the lights turned off in the office at 0 Lux environment.
|
Feature
| • 488p Resolution (728 x 488 @ 30 fps) • 1/3" Color CMOS • View Angle 92° 49˚ / 60˚ / 67˚ / 72˚ / 83˚ / 78˚ / 92˚ / 153˚ (Optional) |
• White / IR 850 nm / IR 940 nm LED (Optional) • 3 Wires Output • 15~30 fps / 15 fps (Optional) • External Microphone (Optional) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-B5609-2V
✦ MX-B5609-2V
✦ MX-B5609L-2V (With LED)
✦ MX-VB5609L-2V (With LED / Dimmer)
※ MX-B5609-2V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 728 x 488 @ 30 fps |
| Pixel Size (μm) | 6.35 x 7.4 |
| Image Area (mm) | 4.6228 x 3.6112 |
| Scan Mode | Progressive |
| Sensitivity | 13.8 V / (Lux-sec) |
| Dynamic Range | 63.7 dB |
| S/N Ratio | 46.4 dB |
| Shutter | Rolling |
| Lens |
2.8 mm / F 3.9 |
| View Angle | 92˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 3.3V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 8.8 x 16.2 |
| • 0-lux security surveillance in fully dark environments • Covert monitoring requiring audio capture via external microphone • Legacy CCTV or DVR system upgrades requiring CVBS compatibility • Night-vision-critical industrial or perimeter monitoring • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




