MO-B5609-4H
1/3" Color CMOS 488p Miniature
Ø 8.8 x 16.7 mm
Description
|
The MO-B5609-4H is a Ø 8.8 x 16.7 mm 1/3" color CMOS board camera module, delivering 728 x 488 resolution at 30 fps (NTSC) or 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications. It features a 67° view angle lens with a variety of optional view angles available and an IRIS 4-pin connector for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 63.7 dB dynamic range and 46.4 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 488p Resolution (728 x 488 @ 30 / 25 fps) • 1/3" Color CMOS • View Angle 67° 40˚ / 49˚ / 60˚ / 67˚ / 68˚ / 72˚ / 73˚ / 76˚ / 78˚ / 79˚ / 86˚ / 92˚ / 137˚ / 153˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-B5609-4H
✦ MO-B5609-4H
✦ MO-B5609L-4H (With LED)
✦ MO-VB5609L-4H (With LED / Dimmer)
※ MO-B5609-4H (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 728 x 488 |
| Pixel Size (μm) | 6.35 x 7.4 |
| Image Area (mm) | 4.6228 x 3.6112 |
| Sensitivity (Lux.Sec) | 13.8 V |
| Dynamic Range | 63.7 dB |
| S/N Ratio | 46.4 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 4.5 mm / F 2.8 |
| View Angle | 67° |
| Power Supply | DC 3.3 V |
| Power Current | 90 mA (Max.) |
| Microphone | N/A |
| • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Cost-sensitive surveillance installations • Industrial monitoring on existing NTSC/PAL infrastructure • Applications requiring IRIS lens control for varying light conditions • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



