MX-B50409W-6F
1/3.5" Color CMOS 536p High Sensitivity
Ø 9.3 x 11.5 mm
Description
|
The MX-B50409W-6F is a Ø 9.3 x 11.5 mm 1/3.5" color CMOS high sensitivity board camera module, delivering 720 x 536 resolution at 15 to 30 fps with excellent low-light performance for demanding video applications. It features a 43° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 73 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 536p Resolution (720 x 536 @ 15~30 fps) • 1/3.5" Color CMOS • View Angle 43° 43˚ / 59˚ / 65˚/ 70˚ / 72˚ / 101˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-B50409W-6F
✦ MX-B50409W-6F
✦ MX-B50409WLH-6F (With LED)
✦ MX-VB50409WLH-6F (With LED / Dimmer)
✦ FMX-VB50409WLH-6F (With LED / Dimmer + Snapshot and Freeze)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.5" Color CMOS |
| Resolution | 720 x 536 |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 4.08 x 3.07 |
| Sensitivity (Lux.Sec) | 15.3 V / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 38 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 15~30 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 6.38 mm / F 4.4 |
| View Angle | 43° |
| Power Supply | DC 5 V |
| Power Current | TBD mA (Max.) |
| Dimension (mm) | Ø 9.3 x 11.5 |
| • Low-light or nighttime surveillance requiring high sensitivity • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Industrial monitoring in dim or variable lighting conditions • Cost-sensitive surveillance installations • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


