Product
CVBS CAMERA
Forming Camera
MO-S50488-3V
1/3.5" Color CMOS 536p Miniature
Ø 8 x 8 mm
Description

MISUMI MO-S50488-3V is a Made-in-Taiwan ultra-miniature analog camera module (Ø8 x 8mm) outputting NTSC or PAL video format, part of MISUMI's Miniature camera line designed for high sensitivity without infrared filtering. It captures 720 x 536 resolution at 30fps (NTSC) or 25fps (PAL), 69° view angle, via a Mini 4-pin connector.

The 1/3.5" Color CMOS sensor delivers a 73dB dynamic range and 38dB signal-to-noise ratio, with a 3.7mm F2.5 lens and 4 additional view angle options from 65° to 101°.

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 536p Resolution
  (720 x 536 @ 30 (NTSC) / 25 (PAL) fps)
• 1/3.5" Color CMOS
• View Angle 69°
   65˚ / 69˚ / 72˚ / 84˚/ 101˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nnm LED (Optional)
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S50488-3V
✦ MO-S50488-3V ✦MO-S50488LH-3V (With LED) ✦ MO-VS50488LH-3V (With LED / Dimmer) ✦ FMO-VS50488LH-3V (With LED / Dimmer + Snapshot and Freeze) ※ MO-S50488-3V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3.5" Color CMOS
Resolution 720 x 536
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 4.08 x 3.07
Sensitivity (Lux.Sec) 15.3 V / (Lux-sec)
Dynamic Range 73 dB 
S/N Ratio 38 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 3.7 mm / F 2.5
View Angle 69°
Power Supply DC 5 V
Power Current TBD mA (Max.)
Dimension (mm) Ø 8 x 8
• Analog CCTV Retrofit Camera
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Rear-View / Vehicle Camera
• Doorbell / Peephole Camera
• Compact Access Control Camera
• Embedded OEM Analog Vision Module
• Low-Cost Security Camera Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All