Product
CVBS CAMERA
Board Camera
MO-B50409RW-3S
1/3.5" Color CMOS 480p Miniature
Ø 8.8 x 9.3 mm
Description

The MO-B50409RW-3S is a Ø 8.8 x 1.75 mm 1/3.5" color CMOS ultra-thin board camera module, delivering 720 x 480 resolution at 30 fps (NTSC) or 720 x 576 resolution at 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications.

It features a 73° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 73 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable analog video output.

Feature
• 480p Resolution
  (720 x 480 @ 30 (NTSC) / 720 x 576 @ 25 (PAL) fps)
• 1/3.5" Color CMOS
• View Angle 73°
   54˚ / 73˚ / 84˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nm LED (Optional)
• 3 Wires Output
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-B50409RW-3S
✦ MO-B50409RW-3S ✦ MO-B50409RWLH-3S (With LED) ✦ MO-VB50409RWLH-3S (With LED / Dimmer) ✦ FMO-VB50409RWLH-3S (With LED / Dimmer + Snapshot and Freeze) ※ MO-B50409RW-3S (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3.5" Color CMOS
Resolution 720 x 480 (NTSC)
720 x 576 (PAL)
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 4.08 x 3.07
Sensitivity (Lux.Sec) 15.3 V / (Lux-sec)
Dynamic Range 73 dB 
S/N Ratio 38 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 3.4 mm / F 3.4
View Angle 73°
Power Supply DC 5 V
Power Current 110 mA (Max.)
Dimension (mm) Ø 8.8 x 9.3
• Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility
• Ultra-thin board camera integration in space-constrained devices
• Industrial monitoring where existing infrastructure uses NTSC/PAL video
• Cost-sensitive surveillance installations
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All