Product
CVBS CAMERA
Forming Camera
MO-S85510-3G
1/3" Color CMOS 496p Forming Type
11 x 11 mm
Description

MISUMI MO-S85510-3G is a Made-in-Taiwan compact analog board camera module (11 x 11mm) outputting NTSC or PAL video format, designed for high sensitivity and performance without infrared filtering. It captures 976 x 496 resolution at 30fps (NTSC) or 25fps (PAL), 79° view angle, via an IRIS 4-pin connector.

The 1/3" Color CMOS sensor delivers a 63.5dB dynamic range and 46.4dB signal-to-noise ratio, with a 3.7mm F2.0 lens and 2 additional view angle options (78°, 90°).

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 496p Resolution
  (976 x 496 @ 30 (NTSC) / 25 (PAL) fps)
• 1/3" Color CMOS
• View Angle 79°
   78˚ / 79˚ / 90˚  (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nnm LED (Optional)
• IRIS 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S85510-3G
✦ MO-S85510-3G ✦MO-S85510LH-3G (With LED) ♦ MO-VS85510LH-3G (With LED / Dimmer) ♦ FMO-VS85510LH-3G (With LED / Dimmer + Snapshot and Freeze) ※ MO-S85510-3G (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3" Color CMOS
Resolution 976 x 496
Pixel Size (μm) 5.00 x 7.40
Image Area (mm) Ø 6.1
Sensitivity (Lux.Sec) 10.8 V / (Lux-sec)
Dynamic Range 63.5 dB 
S/N Ratio 46.4 dB
Scan Mode Interlace
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 3.7 mm / F 2.0
View Angle 79°
Power Supply DC 5~12 V
Power Current 80 mA (Max.)
Dimension (mm) 11 x 11
• Analog CCTV Retrofit Camera
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Rear-View / Vehicle Camera
• Simple Composite Video Surveillance
• Embedded OEM Analog Vision Module
• Access Control Entry Monitoring
• Low-Cost Security Camera Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All