Product
CVBS CAMERA
Forming Camera
MO-S35577A-5F
1/4" Color CMOS 488p Forming Type (12.5 V / Lux-sec)
7.0 x 7.0 x 13.5 mm
Description

MISUMI MO-S35577A-5F is a Made-in-Taiwan compact analog camera module (7.0 x 7.0 x 13.5mm) with a built-in external microphone, part of MISUMI's Forming Type camera line. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps, with a 48° flat-type lens, via a Mini 4-pin connector and CVBS interface.

The 1/4" Color CMOS sensor delivers a 62dB dynamic range and 46dB signal-to-noise ratio. This model is also available with 5 alternate lens options covering 66° to 140° view angles in flat and broad-lens types.

Manufactured in Taiwan, the MO-S35577A-5F reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 0.31 Megapixels
  (648 x 488 @ 30 fps)
• 1/4" Color CMOS
• View Angle 48°
  48˚ / 66˚ / 77˚ / 110˚ / 140˚ (Optional)
• External Microphone
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S35577A-5F (48˚ Lens / Flat Type)
✦ MO-S35577A-5F (48˚ Lens / Flat Type) ✦ MO-S35577A-3X (66˚ Lens / Borad Lens Type) ✦ MO-S35577A-3X6 (66˚ Lens / Flat Type) ✦ MO-S35577A-3K (77˚ Lens / Flat Type) ✦ MO-S35577A-2ES (110˚ Lens / Borad Lens Type) ✦ MO-S35577A-2S (140˚ Lens / Borad Lens Type) ※ MO-S35577A-5F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Pixel 648 x 488 @ 30 fps
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 3.63 x 2.74
Scan Mode Progressive
Sensitivity 12.5 V / (Lux-sec)
Dynamic Range 62 dB
S/N Ratio 46 dB
Shutter Rolling
Lens
5.0 mm / F 3.5
View Angle 48˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 7.0 x 7.0 x 13.5

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
2S 2.1 mm / F 2.5 140˚ 7.0 x 7.0 x 16
2ES 2.3 mm / F 2.6 110˚ 7.0 x 7.0 x 15.6
3K 2.8 mm / F 3.9 77˚ 7.0 x 7.0 x 11
3X 3.4 mm / F 2.8 66˚ 7.0 x 7.0 x 8.5
3X6 3.4 mm / F 6.0 66˚ 7.0 x 7.0 x 8.5
5F 5.0 mm / F 3.5 48˚ 7.0 x 7.0 x 13.5
• Audio-Video Security Monitoring
• Two-Way Audio Surveillance Camera
• Video Intercom / Doorbell Camera
• Interview / Interrogation Room Recording
• Vehicle Cabin Monitoring with Audio
• Access Control Entry Camera with Audio
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All