Product
CVBS CAMERA
Forming Camera
MO-S9614U-3G
1/3" Color CMOS 576p Board Lens Camera
23 x 15 x 30 mm
Description

MISUMI MO-S9614U-3G is a Made-in-Taiwan board lens analog camera module (23 x 15 x 30mm) with an optional external microphone. It outputs NTSC or PAL video format at 960 x 576 resolution, 30fps, with an 80° lens, via an IRIS 4-pin connector and CVBS interface.

The 1/3" Color CMOS sensor delivers a 65.9dB dynamic range and 43.6dB signal-to-noise ratio, with a 3.6mm F2.0 lens. This model is also available with 10 alternate lens options covering 70° to 101° view angles in flat, cone, super cone, and board-lens types.

Manufactured in Taiwan, the MO-S9614U-3G reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 576p Megapixels
  (960 x 576 @ 30 fps)
• 1/3" Color CMOS
• View Angle 80°
  70˚ / 75˚ / 76˚ / 78˚ / 80˚/ 85˚ / 88˚ / 93˚ / 101˚ (Optional)
• External Microphone (Optional)
• IRIS 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S9614U-4C (70˚ Lens / Cone Type)
✦ MO-S9614U-4C (70˚ Lens / Cone Type) ✦ MO-S9614U-4F (70˚ Lens / Flat Type) ✦ MO-S9614U-4V (70˚ Lens / Super Cone Type) ✦ MO-S9614U-4T (75˚ Lens / Flat Type) ✦ MO-S9614U-3C (76˚ Lens / Cone Type) ✦ MO-S9614U-3F (78˚ Lens / Flat Type) ✦ MO-S9614U-3V (85˚ ˚ Lens / Cone Type) ✦ MO-S9614U-3T (88˚ Lens / Flat Type) ✦ MO-S9614U-3G (80˚ Lens / Board Lens Type) ✦ MO-S9614U-2V (93˚ Lens / Super Cone Type) ✦ MO-S9614U-2C (101˚ Lens / Super Cone Type) ※ MO-S9614U-3G (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3" Color CMOS
Pixel 968 x 488 @ 30 fps
Pixel Size (μm) 5.0 x 7.4
Image Area (mm) 4.84 x 3.61
Scan Mode Progressive
Sensitivity 16.2 V / (Lux-sec)
Dynamic Range 65.9 dB
S/N Ratio 43.6 dB
Shutter Rolling
Lens
3.6 mm / F 2.0 
View Angle 80˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 23 x 15 x 30



• Legacy DVR-Compatible Camera
• Audio-Video Security Monitoring (with Optional Microphone)
• Vehicle and Fleet Surveillance Camera
• Perimeter and Access Point Monitoring
• Board Lens OEM Integration Camera
• Retail and Warehouse Monitoring
• Multi-Angle Custom Lens Security Camera
• Low-Cost Analog CCTV Retrofit
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All