Product
CVBS CAMERA
Forming Camera
AHD-S61611C-3C
1/2.9" Color CMOS 1080p AHD, TVI, PVI
11 x 11 mm
Description

MISUMI AHD-S61611C-3C is a Made-in-Taiwan 2-megapixel AHD analog camera module delivering 1920 x 1080 resolution at 30fps through a 1/2.9" Color CMOS sensor with a 3.8mm F2.0 lens and 78-degree view angle.

The camera offers a 68.1dB dynamic range and a 43.2dB signal-to-noise ratio, with an external microphone for audio capture and a 3-wire output for straightforward OEM integration. Its ultra-compact 11 x 11mm footprint suits highly space-constrained camera integrations.

Manufactured in Taiwan, the AHD-S61611C-3C reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/2.9" Color CMOS
• View Angle 78°
  78˚ (Optional)
• 3 Wires Out
• Mini Camera, Compact Size and High Image Quality Camera Module
• External Microphone (Optional)
• AHD Video Format 
  TVI / PVI  (Optional)
Choose Model
✦ AHD-S61611C-3C (78˚ Lens / Cone Type)
✦ AHD-S61611C-3C (78˚ Lens / Cone Type) ※ AHD-S61611C-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD 
Image Sensor 1/2.9" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 2.8 x 2.8
Image Area (mm) 5.376 x 3.024
Scan Mode Progressive
Sensitivity 30.3 ke- / (Lux-sec)
Dynamic Range 68.1 dB
S/N Ratio 43.2 dB
Shutter Rolling
Lens
3.8 mm / F 2.0
View Angle 78˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 170 mA
Interface -
Dimension (mm) 11 x 11

 

• Audio-Enabled Machine Vision Camera
• Ultra-Compact OEM Camera Module
• Classroom / Meeting Room AV Camera
• Ultra-Compact Handheld Diagnostic Camera
• Daylight Industrial Monitoring
• Interview / Recording Booth Camera
• Compact Robotics Vision Camera
• General-Purpose AHD Security Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All