Product
LENS
Lens Holder
MS-9131
M12 Mount Lens Holder
15 (L) x 22 (W) x 16.5 (H) mm
Description
M12 x P0.5 Lens mount to hold interchangeable lenses with different back focal length. Come in 17.6 mm hole spacing for different board cameras. Mini Board Lens Holder and Easy to Assemble.
Feature
• Mini Board Lens Holder
• Easy to Assemble
 
Choose Model
✦ MS-9131
✦ MS-9131
*For customizations, kindly email our sales team and specify your requests.
Material Plastic
Thread M 12 x P 0.5
Installation
Hole Distance (mm)
17.6
Dimension (mm) 22 (L) x 22 (W) x 7.5 (H)
• CCTV Camera Lens Holder
• Vision System Components
• Lenses
• Lens Mounts
 
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All