WVFCSM0308DJ
3.0~8.0 mm CS Mount Manual Iris Lens
Ø 38 mm
Description
CS-Mount 3.0 to 8.0 mm varifocal fixed manual Iris lens. With its image circle diameter of 3.8 mm, the lens is well-equipped for use with 1/3" CCD or CMOS CCTV camera and facilitates easy focal length adjustments without having to move the camera from its installation point.
Feature
• CS Mount Compatible
• Compatible with 1/3" CMOS or CCD
• Mini Size
• Outstanding Quality
• Compatible with 1/3" CMOS or CCD
• Mini Size
• Outstanding Quality
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 3.0 to 8.0 |
| F-Number | 1.4 |
| Mount Thread | CS |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle | 118-44° |
| Lens Construction | 8G / 8E |
| BFL (mm) | 8.7 ~ 14.4 |
| Focus Type | Manual Focus |
| Iris Type | Manual |
| Weight (g) | 60 |
• Ideal for detailed visual inspection in hard-to-reach places.
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
