DV10x7B-2
7.0~70 mm CS-Mount Vari-Focal Lens
Ø 40.5 mm
Description
7.0~70 mm CS-Mount vari-focal Lens uses an aspherical optical system to maintain image sharpness and brightness through its entire focal range. Compact and lightweight in design, this CS-mount lens is built for compatibility with a wide range of cameras and camera housings.
Feature
• CS Mount Compatible
• Compatible with 1/2" CMOS or CCD
• Mini Size
• Outstanding Quality
• Compatible with 1/2" CMOS or CCD
• Mini Size
• Outstanding Quality
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 7.0 to 70 |
| F-Number | 1.8 |
| Mount Thread | CS |
| Filter | IR |
| Sensor | 1/2’’ |
| Image Circle (mm) | Ø 8.0 |
| Field Angle | 50°01' x 38°12' / 5°12' x 3°59' |
| Lens Construction | - |
| BFL (mm) | 7.9 |
| Focus Type | Manual Focus |
| Iris Type | Manual |
| Weight (g) | 95 |
• Ideal for detailed visual inspection in hard-to-reach places.
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
