UCD-210M
USB 2.0 CVBS Capture Device
86 (L) x 20.3 (W) x 10 (H)
Description
Connect the analog signal video recorder with your PC and Achieve the conversion to digital signal Capture High-quality Video & Audio through popular USB 2.0 interface and not need external power
Feature
• CVBS input resolution 480p
• UVC output resolution 480p / D1
• Video output format: MJPEG
• Support Windows / Android / MacOS
• USB Video and UVC Standard Compatible
• Small size, easy to carry, plug and play, no installation required
• UVC output resolution 480p / D1
• Video output format: MJPEG
• Support Windows / Android / MacOS
• USB Video and UVC Standard Compatible
• Small size, easy to carry, plug and play, no installation required
Choose Model
UCD-210 ( Case Type | NTSC / PAL)
UCD-210 ( Case Type | NTSC / PAL)
UCD-210HN ( Case Type | NTSC)
UCD-210HP ( Case Type | PAL)
UCD-210M ( Board Type | NTSC / PAL)
UCD-210MHN ( Board Type | NTSC)
UCD-210MHP ( Board Type | PAL)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format | MJPEG |
| CVBS Input | 640 x 480 @ 30 fps |
| UVC Output | 640 x 480 @ 30 fps 720 x 480 @ 30 fps 720 x 576 @ 30 fps |
| Interface | UVC |
| OS Support | Windows 7, Windows 10, MAC OSX |
| Dimensions (mm) | 86 (L) x 20.3 (W) x 10 (H) |
• Live Broadcast
• Video Recording
• Live-streaming
• Video Recording
• Live-streaming
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


