VT-1202833
DC 5~12V to DC 3.3V / DC 2.8V Step Down Module
37 (L) x 7 (W) mm
Description
DC 5~12V to DC 3.3V (200 mA) / DC 2.8V (150 mA) Voltage step down converter board
Feature
• Easy to Use
• Mini Size
• Two Voltage Output
• With On/Off Power Switch
• Mini Size
• Two Voltage Output
• With On/Off Power Switch
Choose Model
VT-1202833
VT-1202833
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 5~12V |
| Power Output | DC 3.3V / DC 2.8V |
| Power Current | 200 mA / 150 mA |
| Dimensions (mm) | 37 (L) x 7 (W) |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-down board
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected