VT-0533S-01
DC 5V to DC 3.3V Step Down Module
2 (L) x 2 (W) mm
Description
DC 5V to DC 3.3V Voltage step down converter board, maximum current is 400 mA
Feature
• Easy to Use
• Mini Size
• Mini Size
Choose Model
VT-0533S-01
VT-0533S-01
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 5V |
| Power Output | DC 3.3V |
| Power Current | 400 mA |
| Dimensions (mm) | 2 (L) x 2 (W) |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-down board
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
