|
MISUMI MD-TCAM-42 is a Made-in-Taiwan 5-megapixel dual-lens endoscope camera module (25 x 30mm), part of MISUMI's Low Temperature Dual Camera line, purpose-built for medical and industrial endoscope applications reaching difficult-to-access areas. Its dual-camera design provides two simultaneous views for wider coverage or stereo-style inspection in a single compact unit. Each lens captures 2592 x 1944 resolution at 15fps through a 1/4" Color CMOS sensor with a 1.52mm F2.4 lens and an ultra-wide 180° view angle, via a USB 2.0 Type A interface. The camera offers a 63dB dynamic range and an 85dB signal-to-noise ratio, with a 77° alternate view angle option. White LED, IR 940nm, and IR 850nm illumination options are available as separate variant models. Manufactured in Taiwan, the MD-TCAM-42 reflects MISUMI precision engineering and dependable local supply chain support for medical and industrial endoscope OEM integration. |
| • 5 Megapixels (2592 x 1944 @ 15 fps) • 1/4" Color CMOS • View Angle 180° 77° / 180° (Optional) |
• White LED / IR 940 nm LED / IR 850 nm LED (Optional) • Interface USB 2.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" CMOS Color |
| Resolution | 2592 x 1944 @ 15 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 3.651 x 2.744 |
| Scan Mode | Progressive |
| Sensitivity | 5100 e- / (Lux-sec) |
| Dynamic Range | 63 dB |
| S/N Ratio | 85 dB |
| Shutter | Rolling |
| Lens |
1.52 mm / F 2.4 |
| View Angle | 180˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Interface | USB 2.0 Type |
| Dimension (mm) | 25 x 30 |
| • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • ENT (Ear, Nose, Throat) Examination Camera • Bronchoscope Camera • Colonoscope / GI Endoscope Camera • Wearable Medical Device Integration • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |


