Product
CVBS CAMERA
Board Camera
MX-B6107W-3K
1/7" Color CMOS 480p High Sensitivity
Ø 7 x 21 mm
Description

The MX-B6107W-3K is a Ø 7 x 21 mm 1/7" color CMOS high sensitivity board camera module, delivering 720 x 480 resolution (NTSC) or 720 x 576 resolution (PAL) at 15 to 30 fps with high sensitivity and high performance for standard-definition video applications.

It features a 68° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 66 dB dynamic range and 36 dB signal-to-noise ratio for clear, reliable analog video output.

Feature
• 480p Resolution
  (720 x 480 @ 15~30 fps)
• 1/7" Color CMOS
• View Angle 68°
   34˚ / 57˚ / 58˚ / 65˚ / 66˚ / 68˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nm LED (Optional)
• 3 Wires Output
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MX-B6107W-3K
✦ MX-B6107W-3K ✦ MX-B6107LW-3K (With LED)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/7" Color CMOS
Resolution 720 x 480 (NTSC)
720 x 576 (PAL)
Pixel Size (μm) 1.75 x 1.75
Image Area (mm) 2.84 x 2.15
Sensitivity (Lux.Sec) 7 ke
Dynamic Range 66 dB 
S/N Ratio 36 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 15~30 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 2.8 mm / F 3.9
View Angle 68°
Power Supply DC 3.3 V
Power Current 80 mA (Max.)
Microphone N/A
• Low-light or nighttime surveillance requiring high sensitivity
• Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility
• Industrial monitoring in dim or variable lighting conditions
• Cost-sensitive surveillance installations
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All