Product
CVBS CAMERA
Board Camera
AHD-B321A6F-95
1/5.6" Color CMOS 1080p AHD, CVI, TVI
Ø 6.3 x 29.5 mm
Description

The AHD-B321A6F-95 is a Ø 6.3 x 29.5 mm 1/5.6" color CMOS AHD, CVI, and TVI compatible board camera module, delivering 1920 x 1080 output resolution (upscaled from a native 900p sensor) at 15 fps for high-definition analog video applications.

It features a 95° view angle lens with a variety of optional view angles available and a Mini IRIS 4-pin connector, and can be paired with high-intensity LEDs for imaging in completely dark areas.

This camera module is manufactured in Taiwan by MISUMI, delivering a 70 dB dynamic range and 36 dB signal-to-noise ratio for clear, reliable analog HD video output.

Feature
• 2 Megapixels (900p Upscaled)
  (1920 x 1080 @ 15 fps)
• 1/5.6" Color CMOS
• View Angle 95°
   50° / 79° / 82° / 90° / 95° / 102° / 147° / 163° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Mini IRIS 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ AHD-B321A6FLH-95 (with LED)
✦ AHD-B321A6FLH-95 (with LED) ✦ AHD-B321A6F-95 ✦ AHD-VB321A6FLH-95 (with LED / Dimmer) ※ AHD-B321A6F-95 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD / CVI / TVI
Image Sensor 1/5.6" Color CMOS
Resolution 1920 x 1080 @ 15 fps
Pixel Size (μm) 1.75 x 1.75
Image Circle (mm) Ø 3.21
Scan Mode Progressive
Sensitivity 1200 mV / (Lux-sec)
Dynamic Range 70 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
1.50 mm / F 5.7
View Angle 95˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 160 mA
Connector Mini IRIS 4 Pin
Dimension (mm) Ø 6.3 x 29.5

 

• AHD/CVI/TVI DVR system upgrades requiring HD analog compatibility
• Long-cable-run surveillance where digital signal degradation is a concern
• Cost-effective HD upgrade for legacy analog CCTV infrastructure
• Low-light or dark-area monitoring when paired with high-intensity LED add-on
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All