Product
CVBS CAMERA
AHD CVI TVI PVI
AHD-B257A6HC-63
1/7" Color CMOS 720p AHD, CVI, TVI
Ø 6.3 x 28 mm
Description

MISUMI AHD-B257A6HC-63 is a Made-in-Taiwan 1-megapixel analog camera module available in selectable AHD, CVI, or TVI signal output, letting buyers match the camera to their existing DVR/NVR recorder brand. It outputs 1280 x 720 resolution at 30fps through a 1/7" Color CMOS sensor with a 1.83mm F2.0 lens and 63-degree view angle, with 8 additional view angle options from 41° to 130° also available.

The camera offers a 70dB dynamic range and a 36dB signal-to-noise ratio, with a bare 3-wire output for flexible OEM integration. White LED, High-Intensity White LED, and IR 850nm / 940nm illumination options are separately available to extend the camera to low-light and covert night-vision applications, while its ultra-compact Ø6.3 x 28mm cylindrical body suits highly space-constrained inspection and monitoring installations.

Manufactured in Taiwan, the AHD-B257A6HC-63 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 1 Megapixels
  (1280 x 720 @ 30 fps)
• 1/7" Color CMOS
• View Angle 63°
   41° / 63° / 70° / 72° / 76° / 81° / 86° / 125° / 130° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• 3 Wires Out
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI (Optional)
Choose Model
✦ AHD-B257A6HC-63 (AHD Signal)
✦ AHD-B257A6HC-63 (AHD Signal) ✦ CVI-B257A6HC-63 (CVI Signal) ✦ TVI-B257A6HC-63 (TVI Signal) ※ AHD-B257A6HC-63 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/7" Color CMOS
Resolution 1280 x 720 @ 30 fps
Pixel Size (μm) 2.24 x 1.26
Image Circle (mm) Ø 2.57
Scan Mode Progressive
Sensitivity 1200 mV / (Lux-sec)
Dynamic Range 70 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
1.83 mm / F 2.0
View Angle 63˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 90 mA (DC 12V) / 200 mA (DC 5V)
Connector N/A
Dimension (mm) Ø 6.3 x 28

 

• Multi-Brand DVR/NVR Compatible Camera (AHD, CVI, or TVI Selectable)
• Night Vision / Low-Light Surveillance (IR 850nm / 940nm Optional)
• Covert and Discreet Surveillance Camera
• OEM Signal-Format Customization
• Retrofit Camera Upgrade for Legacy Analog Systems
• Perimeter and Access Point Monitoring
• Vehicle and Fleet Surveillance Camera
• ATM and Point-of-Sale Monitoring Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All