AHD-B30809-120
1/5.8" Color CMOS 1080p AHD, CVI, TVI
Ø 9.7 x 28.7 mm
Description
|
MISUMI AHD-B30809-120 is a Made-in-Taiwan 2-megapixel board camera module supporting AHD, CVI, and TVI video formats, delivering 1920 x 1080 resolution at 15fps through a 1/5.8" Color CMOS sensor with a 1.06mm F4.5 lens and 120-degree view angle. The camera offers a 68dB dynamic range and a 36dB signal-to-noise ratio, with a Mini IRIS 4-Pin connector for straightforward integration into existing analog security systems. Its ultra-compact Ø9.7 x 28.7mm cylindrical body suits highly space-constrained surveillance and monitoring installations. Manufactured in Taiwan, the AHD-B30809-120 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15 fps) • 1/5.8" Color CMOS • View Angle 120° |
• Mini IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module • AHD Video Format CVI / TVI (Optional) |
Choose Model
AHD-B30809-120
AHD-B30809-120
※ AHD-B30809-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | AHD |
| Image Sensor | 1/5.8" Color CMOS |
| Resolution | 1920 x 1080 @ 15 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Circle (mm) | Ø 3.09 |
| Scan Mode | Progressive |
| Sensitivity | 690 mV / (Lux-sec) |
| Dynamic Range | 68 dB |
| S/N Ratio | 36 dB |
| Shutter | Rolling |
| Lens |
1.06 mm / F 4.5 |
| View Angle | 120˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 180 mA |
| Connector | Mini IRIS 4 Pin |
| Dimension (mm) | Ø 9.7 x 28.7 |
| • Covert Surveillance Camera • Pole-Mounted Wide-Angle Camera • Vehicle Dash / Rear-View Camera • Drone and UAV Surveillance • Elevator Cab Wide-View Camera • Doorbell / Peephole Camera • Baby Monitor Camera • Industrial Machine Guarding Camera • Security Monitoring • CCTV Surveillance |
• Residential Security • Commercial Building Monitoring • Warehouse Surveillance • Traffic Monitoring • ATM Monitoring • General Purpose CCTV • Perimeter Security • Access Control Monitoring • Retail Loss Prevention • Parking Lot Surveillance |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


