Product
CVBS CAMERA
AHD CVI TVI PVI
AHD-B321A6FC-79
1/5.6" Color CMOS 1080p AHD, CVI, TVI
Ø 6.3 x 16.8 mm
Description

MISUMI AHD-B321A6FC-79 is a Made-in-Taiwan 2-megapixel analog camera module supporting AHD, CVI, and TVI video formats, outputting 1920 x 1080 resolution (900p upscaled via chip conversion) at 30fps through a 1/5.6" Color CMOS sensor with a 1.83mm F2.0 lens and 79-degree view angle.

The camera offers a 70dB dynamic range and a 36dB signal-to-noise ratio, with an IRIS 4-Pin connector for straightforward OEM integration. Its ultra-compact Ø6.3 x 16.8mm cylindrical body suits highly space-constrained inspection and monitoring installations, with LED and LED/dimmer variants available for low-light use.

Manufactured in Taiwan, the AHD-B321A6FC-79 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels (900p Upscaled)
  (1920 x 1080 @ 30 fps)
• 1/5.6" Color CMOS
• View Angle 79°
   79° / 90° / 95° / 102° / 147° / 163° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• 3 Wires Out
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI  (Optional)
Choose Model
✦ AHD-B321A6FC-79
✦ AHD-B321A6FC-79 ✦ AHD-B321A6FCLH-79 (with LED) ✦ AHD-VB321A6FCLH-79 (with LED / Dimmer) ※ AHD-B321A6FC-79 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/5.6" Color CMOS
Resolution 1920 x 1080 @ 30 fps
(900p Upscaled via Chip Convert)
Pixel Size (μm) 1.75 x 1.75
Image Area (mm) 2.8 x 1.57
Scan Mode Progressive
Sensitivity 1200 mV / (Lux-sec)
Dynamic Range 70 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
1.83 mm / F 2.0
View Angle 79˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12 V
Power Current 200 mA / DC 5 V
90 mA / DC 12 V
Connector IRIS 4 Pin
Dimension (mm) Ø 6.3 x 16.8

 

• Micro Endoscope Camera Module
• Catheter-Style Inspection Camera
• Ultra-Slim Borescope Camera
• Miniature Drone Camera
• Wearable Covert Camera
• Dental Intraoral Camera
• Medical Device Integration Camera
• Firearm Bore Inspection Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All