Product
CVBS CAMERA
AHD CVI TVI PVI
AHD-S66114AL9C-118Y
1/2.7" Color CMOS 1080p AHD, CVI,TVI
Ø17.8 x 14.2 x 14.2 x 35.8 mm
Description

MISUMI AHD-S66114AL9C-118Y is a Made-in-Taiwan 2-megapixel analog camera module supporting AHD, CVI, and TVI video formats, delivering 1920 x 1080 resolution at 30fps through a 1/2.7" Color CMOS sensor with a 2.4mm F2.6 lens and 118-degree view angle.

The camera offers 120dB wide dynamic range and a 41dB signal-to-noise ratio, with 8 built-in IR 940nm LEDs for clear imaging in completely dark environments. Its compact 14.2 x 14.2 x 35.4mm body with a Ø17.8mm LED ring suits space-constrained inspection and monitoring integrations.

Manufactured in Taiwan, the AHD-S66114AL9C-118Y reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/2.7" Color CMOS
• View Angle 118°
   68° / 69° / 93° / 118° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Cable + 4 Wires
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI  (Optional)
Choose Model
✦ AHD-S66114AL9C-118Y (AHD Signal)
✦ AHD-S66114AL9C-118Y (AHD Signal) ✦ CVI-S66114AL9C-118Y (CVI Signal) ✦ TVI-S66114AL9C-118Y (TVI Signal) ※ AHD-S66114AL9C-118Y (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/2.7" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 3.6 V / (Lux-sec)
Dynamic Range 120 dB
S/N Ratio 41 dB
Shutter Rolling
Lens
2.4 mm / F 2.6
View Angle 118˚
Focus Distance (mm) Infinity
LED IR 940nm LED x 8
Power Supply DC 5~12V
Power Current 440 mA (DC 5V)
250 mA (DC 12V)
Interface -
Dimension (mm) 14.2 x 14.2 x 35.4 (LED Ring Ø 17.8)

 

• Confined Space Entry Camera
• Elevator Shaft Inspection
• HVAC Duct Camera
• Vehicle Undercarriage Inspection
• Border / Perimeter Security Camera
• Wildlife Monitoring
• CCTV Retrofit / Multi-Format DVR Integration
• Utility Tunnel Inspection
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All