Product
CVBS CAMERA
Board Camera
AHD-B30809C-77
1/5.8" Color CMOS 1080p AHD, CVI, TVI
Ø 9.7 x 25 mm
Description

MISUMI AHD-B30809C-77 is a Made-in-Taiwan 2-megapixel analog camera module available in selectable AHD, CVI, or TVI signal output, letting buyers match the camera to their existing DVR/NVR recorder brand. It outputs 1920 x 1080 resolution at 30fps through a 1/5.8" Color CMOS sensor with a 1.83mm F2.0 lens and 77-degree view angle, with 6 additional view angle options from 77° to 158° also available.

The camera offers a 68dB dynamic range and a 36dB signal-to-noise ratio, with a bare 3-wire output for flexible OEM integration. White LED, High-Intensity White LED, and IR 850nm / 940nm illumination options extend the camera to low-light and covert night-vision applications, while its ultra-compact Ø9.7 x 25mm cylindrical body suits highly space-constrained inspection and monitoring installations.

Manufactured in Taiwan, the AHD-B30809C-77 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/5.8" Color CMOS
• View Angle 77°
   77° / 82° / 84° / 88° / 93° / 120°  / 158° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Cable + 3 Wires Out
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI (Optional)
Choose Model
✦ AHD-B30809C-77 (AHD Signal)
✦ AHD-B30809C-77 (AHD Signal) ※ AHD-B30809C-77 (Need Customized Request) ✦ CVI-B30809C-77 (CVI Signal) ✦ TVI-B30809C-77 (TVI Signal)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/5.8" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.69 x 1.51
Scan Mode Progressive
Sensitivity 690 mV / (Lux-sec)
Dynamic Range 68 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
1.83 mm / F 2.0
View Angle 77˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80mA
Connector N/A
Dimension (mm) Ø 9.7 x 25

 

• Multi-Brand DVR/NVR Compatible Camera (AHD, CVI, or TVI Selectable)
• Night Vision / Low-Light Surveillance (IR 850nm / 940nm Optional)
• Covert and Discreet Surveillance Camera
• OEM Signal-Format Customization
• Retrofit Camera Upgrade for Legacy Analog Systems
• Perimeter and Access Point Monitoring
• Vehicle and Fleet Surveillance Camera
• ATM and Point-of-Sale Monitoring Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All