Product
CVBS CAMERA
Board Camera
MO-B5609-6F
1/3" Color CMOS 480p Miniature
Ø 8.8 x 19.2 mm
Description

The MO-B5609-6F is a Ø 8.8 x 19.2 mm 1/3" color CMOS board camera module, delivering 720 x 480 resolution at 30 fps (NTSC) or 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications.

It features a 49° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 63.7 dB dynamic range and 46.4 dB signal-to-noise ratio for clear, reliable analog video output.

Feature
• 480p Resolution
  (720 x 480 @ 30 (NTSC) / 25 (PAL) fps)
• 1/3" Color CMOS
• View Angle 49°
  49˚ / 60˚ / 67˚ / 72˚ / 83˚ / 78˚ / 92˚ / 153˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nm LED (Optional)
• 3 Wires Output
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ MO-B5609-6F (Need Customized Request)
※ MO-B5609-6F (Need Customized Request) ✦ FMO-VB5609LH-6F (With LED / Dimmer + Snapshot and Freeze) ✦ MO-VB5609LH-6F (With LED / Dimmer) ✦ MO-B5609LH-6F (With LED) ✦ MO-B5609-6F
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3" Color CMOS
Resolution 720 x 480
Pixel Size (μm) 6.35 x 7.4
Image Circle (mm) Ø 5.87
Sensitivity (Lux.Sec) 13.8 V / (Lux-sec)
Dynamic Range 63.7 dB 
S/N Ratio 46.4 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 6.38 mm / F 4.4
View Angle 49°
Power Supply DC 3.3 V
Power Current 90 mA (Max.)
Dimension (mm) Ø 8.8 x 19.2
• Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility
• Cost-sensitive surveillance installations
• Industrial monitoring on existing NTSC/PAL infrastructure
• Compact board camera integration in space-limited devices
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All