Product
CVBS CAMERA
Board Camera
AHD-B30809-120
1/5.8" Color CMOS 1080p AHD, CVI, TVI
Ø 9.7 x 28.7 mm
Description

MISUMI AHD-B30809-120 is a Made-in-Taiwan 2-megapixel board camera module supporting AHD, CVI, and TVI video formats, delivering 1920 x 1080 resolution at 15fps through a 1/5.8" Color CMOS sensor with a 1.06mm F4.5 lens and 120-degree view angle.

The camera offers a 68dB dynamic range and a 36dB signal-to-noise ratio, with a Mini IRIS 4-Pin connector for straightforward integration into existing analog security systems. Its ultra-compact Ø9.7 x 28.7mm cylindrical body suits highly space-constrained surveillance and monitoring installations.

Manufactured in Taiwan, the AHD-B30809-120 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels 
  (1920 x 1080 @ 15 fps)
• 1/5.8" Color CMOS
• View Angle 120°
• Mini IRIS 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI  (Optional)
Choose Model
AHD-B30809-120
AHD-B30809-120 ※ AHD-B30809-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/5.8" Color CMOS
Resolution 1920 x 1080 @ 15 fps
Pixel Size (μm) 1.4 x 1.4
Image Circle (mm) Ø 3.09
Scan Mode Progressive
Sensitivity 690 mV / (Lux-sec)
Dynamic Range 68 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
1.06 mm / F 4.5
View Angle 120˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 180 mA
Connector Mini IRIS 4 Pin
Dimension (mm) Ø 9.7 x 28.7

 

• Covert Surveillance Camera
• Pole-Mounted Wide-Angle Camera
• Vehicle Dash / Rear-View Camera
• Drone and UAV Surveillance
• Elevator Cab Wide-View Camera
• Doorbell / Peephole Camera
• Baby Monitor Camera
• Industrial Machine Guarding Camera
• Security Monitoring
• CCTV Surveillance
• Residential Security
• Commercial Building Monitoring
• Warehouse Surveillance
• Traffic Monitoring
• ATM Monitoring
• General Purpose CCTV
• Perimeter Security
• Access Control Monitoring
• Retail Loss Prevention
• Parking Lot Surveillance
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All