MO-B50409R-3W
1/3.5" Color CMOS 480p Miniature
Ø 8.8 x 8.8 mm
Description
|
The MO-B50409R-3W is a Ø 8.8 x 8.8 mm 1/3.5" color CMOS board camera module, delivering 720 x 480 resolution at 30 fps (NTSC) or 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications. It features a wide 89° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 73 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 480p Resolution (720 x 480 @ 30 (NTSC) / 25 (PAL) fps) • 1/3.5" Color CMOS • View Angle 89° 54˚ / 73˚/ 84˚/ 89˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-B50409R-3W
✦ MO-B50409R-3W
✦ MO-B50409RLH-3W (With LED)
✦ MO-VB50409RLH-3W (With LED / Dimmer)
✦ FMO-VB50409RLH-3W (With LED / Dimmer + Snapshot and Freeze)
※ MO-B50409R-3W (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.5" Color CMOS |
| Resolution | 720 x 480 |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Circle (mm) | Ø 5.04 |
| Sensitivity (Lux.Sec) | 15.3 V / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 38 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 2.83 mm / F 3.9 |
| View Angle | 89° |
| Power Supply | DC 3.3 V |
| Power Current | 90 mA (Max.) |
| Dimension (mm) | Ø 8.8 x 8.8 |
| • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Wide-angle industrial monitoring on existing NTSC/PAL infrastructure • Cost-sensitive surveillance installations • Compact board camera integration in space-limited devices • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


