MO-N35520-4F
1/4" Color CMOS 488p Miniature
24.1 x 18.8 mm
Description
|
The MO-N35520-4F is a covert CVBS miniature camera manufactured in Taiwan. It uses a 1/4" Color CMOS sensor with 648 x 488 resolution at 30 fps (NTSC) or 25 fps (PAL). Its compact 24.1 x 18.8 mm body offers high sensitivity and reliable performance, with optional High-Intensity White, White, IR 850 nm, and IR 940 nm LED support for low-light use. It connects via an IRIS 4 Pin connector for straightforward CVBS video output. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/4" Color CMOS • View Angle 58° |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S35520U-4F (OD 14 Hex Washer Cover)
✦ MO-S35520U-4F (OD 14 Hex Washer Cover)
✦ MO-S35521U-4F (OD 11.3 Silver Button Cover)
✦ MO-S35522U-4F (OD 10 Truss Head Cover)
✦ MO-S35523U-4F (OD 10 Flat Head Cover)
✦ MO-S35524U-4F (OD 8.5 Pan Head Cover)
✦ MO-S35525U-4F (OD 18 Black Button Cover)
✦ MO-S35531U-4F (OD 11.2 Black Button Cover)
✦ MO-S35541U-4F (OD 11.2 White Button Cover)
※ MO-S35520U-4F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 3.6288 x 2.7328 |
| Sensitivity (Lux.Sec) | 12.5 V / (Lux-sec) |
| Dynamic Range | 62 dB |
| S/N Ratio | 46 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 4.3 mm / F 2.0 |
| View Angle | 58° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA / DC 5 V 50 mA / DC 12 V |
| Dimension (mm) | 24.1 x 18.8 |
| • Home and Apartment Door Security • Package Delivery Verification • Retail and Asset Loss Prevention • Interview and Deposition Recording • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



