|
This miniature button-type analog camera, manufactured in Taiwan, features a 1/3.7" Color CMOS sensor delivering 648 x 488 (488p) resolution at 30 fps (NTSC) / 25 fps (PAL) in a compact Ø 9.5 x 8.8 mm form factor. A 62° view angle (77° variant also available) and optional lighting configurations, including high-intensity white, white, or infrared (850nm / 940nm) LEDs, help maintain clear imaging across a range of lighting conditions. With a 63.3 dB dynamic range and 47 dB S/N ratio, the camera delivers high sensitivity and high performance without an infrared filter. Powered by DC 5~12 V at 150 mA (max.) and connected through an IRIS 4 pin connector, this CVBS camera module integrates easily into existing systems, making it well suited for space-constrained installations, inspection tools, and embedded vision systems. |
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/3.7" Color CMOS • View Angle 62° 62° / 77° (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 6 x 6 |
| Image Area (mm) | 3.888 x 2.928 |
| Sensitivity (Lux.Sec) | TBD |
| Dynamic Range | 63.3 dB |
| S/N Ratio | 47 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 4.0 mm / F 2.0 |
| View Angle | 62° |
| Power Supply | DC 5~12 V |
| Power Current | 150 mA (Max.) |
| Microphone | N/A |
| • Endoscope and borescope devices • Industrial inspection in tight spaces • Embedded vision and robotics systems • Security and surveillance equipment • Automotive and machinery monitoring • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |


