MO-N5520U-4F
1/3.7" Color CMOS 488p Button & Screw Camera
24 x 28 mm
Description
|
The MO-N5520U-4F is a covert CVBS button and screw camera manufactured in Taiwan. It uses a 1/3.7" Color CMOS sensor with 648 x 488 VGA resolution at 30 fps. It comes with interchangeable screw covers, compact size, and outstanding quality, plus an optional external microphone for added coverage. It stays light and comfortable to wear. Compact and reliable, it suits security surveillance and covert monitoring needs. |
Feature
| • 648 x 488 Resolution • 1/3.7" Color CMOS • View Angle 56° |
• Varieties of screws and buttons covers • External Microphone (Optional) • Light Weight and Comfortable to Wear |
Choose Model
✦ MO-N5520U-4F (OD 14 Hex Washer Head Cover)
✦ MO-N5520U-4F (OD 14 Hex Washer Head Cover)
✦ MO-N5521U-4F (OD 11.3 Silver Button Cover)
✦ MO-N5522U-4F (OD 10 Truss Head Cover)
✦ MO-N5523U-4F (OD 10 Flat Head Cover)
✦ MO-N5524U-4F (OD 8.5 Pan Head Cover)
✦ MO-N5525U-4F (OD 18 Black Button Cover)
✦ MO-N5531U-4F (OD 11.2 Black Button Cover)
✦ MO-N5541U-4F (OD 11.2 White Button Cover)
※ MO-N5520U-4F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" Color CMOS |
| Resolution | 648 x 488 @ 30 fps |
| Pixel Size (μm) | 6.0 x 6.0 |
| Image Area (mm) | 3.8 x 2.9 |
| Scan Mode | Progressive |
| Sensitivity | 8.2 V / (Lux-sec) |
| Dynamic Range | 63.3 dB |
| S/N Ratio | 47 dB |
| Shutter | Rolling |
| Lens |
4.3 mm / F 2.0 |
| View Angle | 56˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 24 x 28 |
| • Home and Apartment Door Security • Package Delivery Verification • Retail and Asset Loss Prevention • Interview and Deposition Recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



