MO-S9731U-4F
1/3.7" B/W CMOS 488p Miniature
Ø 9.5 x 8.8 mm
Description
|
The MO-S9731U-4F is a covert CVBS miniature camera manufactured in Taiwan. It uses a 1/3.7" B/W CMOS sensor with 648 x 488 resolution at 30 fps (NTSC) or 25 fps (PAL). Its ultra-small Ø 9.5 x 8.8 mm body offers high sensitivity and reliable performance, with optional High-Intensity White, White, IR 850 nm, and IR 940 nm LED support for low-light use, and a variety of optional view angles available. It connects via an IRIS 4 Pin connector for straightforward CVBS video output. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/3.7" B/W CMOS • View Angle 62° 62˚ / 77˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S9731U-4F
✦ MO-S9731U-4F
※ MO-S9731U-4F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" B/W CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 6 x 6 |
| Image Area (mm) | 3.888 x 2.928 |
| Sensitivity (Lux.Sec) | 8.2 V |
| Dynamic Range | 63.3 dB |
| S/N Ratio | 47 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 4.0 mm / F 2.0 |
| View Angle | 62° |
| Power Supply | DC 5~12 V |
| Power Current | 150 mA (Max.) |
| Microphone | N/A |
| • Home and Apartment Door Security • Package Delivery Verification • Retail and Asset Loss Prevention • Interview and Deposition Recording • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


