MD-T2013-3.0
1/2.7" Color CMOS 1080p Basic
Ø 18 x 78 mm
Description
|
The MD-T2013-3.0 is a Ø 18 x 78 mm 1/2.7" color CMOS tube camera module, delivering 1920 x 1080 resolution at 5 fps with excellent low-light sensitivity for compact front-view imaging. It features a wide 101° view angle lens with a variety of optional view angles available and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 69 dB dynamic range and 39 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 1080p Resolution (1920 x 1080 @ 5 fps) • 1/2.7" Color CMOS • View Angle 101° 9°/ 25°/ 62°/ 101° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T2013-3.0
✦ MD-T2013-3.0
✦ MD-T2013LH-3.0 (With LED)
✦ MD-V2013LH-3.0 (With LED / Dimmer)
✦ FMD-V2013LH-3.0 (With LED / Dimmer + Snapshot and Freeze)
※ MD-T2013-3.0 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 5 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 6.71 x 6.71 |
| Scan Mode | Progressive |
| Sensitivity | 3300 mV / (Lux-sec) |
| Dynamic Range | 69 dB |
| S/N Ratio | 39 dB |
| Shutter | Global |
| Lens | 3.0 mm / F 2.0 |
| View Angle | 101° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5 V (USB) |
| Power Current | 310 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 18 x 78 |
| • Wide-angle industrial inspection covering broad fields of view • Global shutter-enabled capture of fast-moving objects without distortion • Machine vision applications requiring accurate motion capture • Security or surveillance monitoring in wide-coverage areas • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



