FMD-L18Z
1/6" Color CMOS 1080p Basic
Ø 20 x 120 mm
Description
|
The FMD-L18Z is a Ø 20 x 120 mm 1/6" color CMOS zoom tube camera module, delivering 1920 x 1080 resolution at 15 to 30 fps with high sensitivity for long-range, detail-oriented imaging. It features a narrow 11° view angle telephoto lens, a built-in white LED, and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 73.3 dB dynamic range for clear, reliable long-distance industrial imaging. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 11° |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ FMD-L18Z
✦ FMD-L18Z
※ FMD-L18Z (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.73 x 1.55 |
| Scan Mode | Progressive |
| Sensitivity | 553 mV / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | - |
| Shutter | Rolling |
| Lens | 16 mm / F 7.5 |
| View Angle | 11° |
| Focus Distance (mm) | FID 35-33-37 |
| LED | White LED |
| Power Supply | DC 5 V (USB) |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 20 x 120 |
| • Long-range telephoto inspection in large industrial cavities • Surveillance or perimeter monitoring requiring extended reach • Detail-oriented remote visual inspection • Security monitoring in long-range, low-light environments • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


