LP14332IR
62° View Angle 1.43mm VGA Lens
M 2.4 x P 2.4
Description
|
The LP14332IR is a 1.43 mm pinhole lens with an M 2.4 x P 2.4 mount, designed for 1/11" CMOS or CCD camera sensors. With a 62° view angle and F 3.2 aperture, it delivers a balanced field of view in a Ø 2 mm image circle, paired with an IR filter for accurate color reproduction (an AR filter version is also available). Suited for ultra-compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 2 • 62° View Angle • VGA Resolution |
• 1.43 mm / F 3.2 with IR Filter • M 2.4 x P 2.4 • IR / AR Filter (Optional) |
Choose Model
✦ LP14332IR (IR Filter)
✦ LP14332IR (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.43 |
| F-Number | 3.2 |
| Mount Thread | M 2.4 x P 2.4 |
| Filter | IR |
| Sensor | 1/11’’ |
| Image Circle (mm) | Ø 2 |
| Field Angle (D / H / V) | 62° |
| Total Track (mm) | 2.5 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
