MX-B8S4W-75
1/8" Color CMOS 488p High Sensitivity (AGC 32X)
Ø 4.9 x 20.9 mm
Description
|
The MX-B8S4W-75 is a Ø 4.9 x 20.9 mm 1/8" color CMOS high sensitivity board camera module with AGC 32X automatic gain control, delivering 648 x 488 (0.31 megapixel) resolution at 30 fps for standard-definition video applications. It features a 75° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 60.3 dB dynamic range and 40.8 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 0.31 Megapixels (648 x 488 @ 30 fps) • 1/8" Color CMOS • View Angle 75° 51˚ / 63˚ / 75˚ (Optional) |
• White LED (Optional) • 3 Wires Output • AGC 32X • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-B8S4W-75
✦ MX-B8S4W-75
✦ MX-B8S4LW-75 (With LED)
※ MX-B8S4W-75 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/8" Color CMOS |
| Resolution | 648 x 488 @ 15~30 fps |
| Pixel Size (μm) | 2.8 x 2.8 |
| Image Area (mm) | 1.814 x 1.366 |
| Scan Mode | Progressive |
| Sensitivity | 1.06 V / (Lux-sec) |
| Dynamic Range | 60.3 dB |
| S/N Ratio | 40.8 dB |
| Shutter | Rolling |
| Lens |
1.49 mm / F 3.2 |
| View Angle | 75˚ |
| Focus Distance (mm) | Infinity |
| LED |
N/A (Optional) |
| Power Supply | DC 3.3V |
| Power Current | 130 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 4.9 x 20.9 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 50 | 1.83 mm / F 2.0 1.83 mm / F 5.0 1.83 mm / F 8.0 |
50˚ | Ø 4.9 x 20 |
| 62 | 1.85 mm / F 2.8 | 63˚ | Ø 4.9 x 20.9 |
| 75 | 1.49 mm / F 3.2 1.49 mm / F 5.0 |
75˚ | Ø 4.9 x 20.9 |
| • Low-light or nighttime surveillance requiring extended automatic gain control • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Industrial monitoring in dim or variable lighting conditions • Cost-sensitive surveillance installations • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



