MO-B902-55
1/18" Color CMOS 240p Miniature
Ø 3.5 x 9 mm
Description
|
The MO-B902-55 is a Ø 3.5 x 9 mm 1/18" color CMOS PAL board camera module, delivering 320 x 240 resolution at 25 fps with high sensitivity and high performance for standard-definition video applications. It features a 55° view angle lens with an optional wider variant available and a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 66 dB dynamic range and 42 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 240p Resolution (320 x 240 @ 25 fps) • 1/18" Color CMOS • View Angle 55° 55˚ / 90˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-B902-55
✦ MO-B902-55
✦ MO-B902LH-55 (With LED)
✦ MO-VB902LH-55 (With LED / Dimmer)
✦ FMO-VB902LH-55 (With LED / Dimmer + Snapshot and Freeze)
※ MO-B902-55 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | PAL |
| Image Sensor | 1/18" Color CMOS |
| Resolution | 320 x 240 |
| Pixel Size (μm) | 2.5 x 2.5 |
| Image Area (mm) | 0.82 x 0.625 |
| Sensitivity (Lux.Sec) | 1000 V |
| Dynamic Range | 66 dB |
| S/N Ratio | 42 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.625 kHz |
| Vertical Sync Freq. | 50 Hz |
| Frame Rate (/ sec.) | 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 0.96 mm / F 2.8 |
| View Angle | 55° |
| Power Supply | DC 6~12 V |
| Power Current | 35 mA (Max.) |
| Microphone | N/A |
| • Ultra-miniature security or peephole monitoring in extremely tight spaces • Legacy CCTV or DVR system upgrades requiring PAL compatibility • Wearable or embedded imaging where size is critical • Cost-sensitive compact surveillance installations • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


