Product
CVBS CAMERA
Board Camera
MO-BS803-55
1/18" Color CMOS 240p Miniature
Ø 3.5 x 3.3 mm
Description
The mini camera with 0.07 Megapixels resolution can be paired with high-intensity LEDs to allow you to capture images in completely dark areas. This CVBS camera provides a variety of connectors, allowing users to match with the appropriate devices.
Feature
• 0.07 Megapixels
  (320 x 240 @ 30 fps)
• 1/18" Color CMOS
• View Angle 55°
  55˚ / 90˚ (Optional)
• White LED / IR 940 nm / IR 850 nm LED (Optional)
• 3 Wires Output
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-BS803-55
✦ MO-BS803-55 ✦ MO-BS803L-55 (with LED) ※ MO-BS803-55 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC Only
Image Sensor 1/18" Color CMOS
Pixel 320 x 240 @ 30 fps
Pixel Size (μm) 2.5 x 2.5
Image Area (mm) 0.82 x 0.625
Scan Mode Progressive
Sensitivity 1000 mV / (Lux-sec)
Dynamic Range 66 dB
S/N Ratio 42 dB
Shutter Rolling
Lens
0.96 mm / F 2.8
View Angle 55˚
Focus Distance (mm) Infinity
LED
N/A (Optional)
Power Supply DC 3.3V
Power Current 35 mA
Interface CVBS
Dimension (mm) Ø 3.5 x 3.3 + 70 + 8.5 x 3.3

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
55 0.96 mm / F 2.8 55˚ Ø 3.5 x 12.3 + 70 + 8.5 x 3.3
55S 0.98 mm / F 3.0 55˚ Ø 3.5 x 12.3 + 70 + 8.5 x 3.3
90 0.68 mm / F 3.0 90˚ Ø 3.5 x 13.4 + 70 + 8.5 x 3.3
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue

Recently Viewed Item
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All