MO-B803-55
1/18" Color CMOS 240p Miniature
Ø 3.5 x 12.3 mm
Description
|
The MO-B803-55 is a Ø 3.5 x 12.3 mm 1/18" color CMOS board camera module, delivering 320 x 240 resolution at 30 fps with high sensitivity and high performance for extremely space-constrained video applications. It features a 55° view angle lens with an optional wider variant available and a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 66 dB dynamic range and 42 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 0.07 Megapixels (320 x 240 @ 30 fps) • 1/18" Color CMOS • View Angle 55° 55˚ / 90˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-B803-55
✦ MO-B803-55
✦ MO-B803L-55 (with LED)
※ MO-B803-55 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/18" Color CMOS |
| Resolution | 320 x 240 @ 30 fps |
| Pixel Size (μm) | 2.5 x 2.5 |
| Image Area (mm) | 0.82 x 0.625 |
| Scan Mode | Progressive |
| Sensitivity | 1000 mV / (Lux-sec) |
| Dynamic Range | 66 dB |
| S/N Ratio | 42 dB |
| Shutter | Rolling |
| Lens |
0.96 mm / F 2.8 |
| View Angle | 55˚ |
| Focus Distance (mm) | Infinity |
| LED |
N/A (Optional) |
| Power Supply | DC 3.3V |
| Power Current | 35 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 3.5 x 12.3 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 55 | 0.96 mm / F 2.8 | 55˚ | Ø 3.5 x 12.3 |
| 55S | 0.98 mm / F 3.0 | 55˚ | Ø 3.5 x 12.3 |
| 90 | 0.68 mm / F 3.0 | 90˚ | Ø 3.5 x 13.4 |
| • Ultra-miniature security or peephole monitoring in extremely tight spaces • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Wearable or embedded imaging where size is critical • Cost-sensitive compact surveillance installations • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



