Product
CVBS CAMERA
Board Camera
MO-B802-55
1/18″ Color CMOS 240p Miniature
Ø 3.5 x 8.6 mm
Description

The MO-B802-55 is a Ø 3.5 x 8.6 mm 1/18" color CMOS board camera module, delivering 320 x 240 resolution at 30 fps with high sensitivity and high performance for extremely space-constrained video applications.

It features a 55° view angle lens with an optional wider variant available and a compact 3-wire output for straightforward analog video integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 66 dB dynamic range and 42 dB signal-to-noise ratio for clear, reliable analog video output.

Feature
• 0.07 Megapixels
  (320 x 240 @ 30 fps)
• 1/18" Color CMOS
• View Angle 55°
  55˚ / 90˚ (Optional)
• White LED / IR 940 nm / IR 850 nm LED (Optional)
• 3 Wires Output
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-B802-55
✦ MO-B802-55 ✦ MO-B802L-55 (with LED) ※ MO-B802-55 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/18" CMOS Color
Resolution 320 x 240 @ 30 fps
Pixel Size (μm) 2.5 x 2.5
Image Area (mm) 0.82 x 0.625
Scan Mode Progressive
Sensitivity 1000 mV / (Lux-sec)
Dynamic Range 66 dB
S/N Ratio 42 dB
Shutter Rolling
Lens
0.96 mm / F 2.8
View Angle 55˚
Focus Distance (mm) Infinity
LED
N/A (Optional)
Power Supply DC 3.3V
Power Current 35 mA
Interface CVBS
Dimension (mm) Ø 3.5 x 8.6 

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
55 0.96 mm / F 2.8 55˚ Ø 3.5 x 8.6
55S 0.98 mm / F 3.0 55˚ Ø 3.5 x 8.6
90 0.68 mm / F 3.0 90˚ Ø 3.5 x 9.2
• Ultra-miniature security or peephole monitoring in extremely tight spaces
• Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility
• Wearable or embedded imaging where size is critical
• Cost-sensitive compact surveillance installations
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue

Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All