MD-T2000-120
1/31" Color CMOS 400p Basic
Ø 0.97 x 4 mm
Description
|
The MD-T2000-120 is a Ø 0.97 x 4 mm 1/31" color CMOS micro tube camera module, delivering 400 x 400 resolution at 30 fps with excellent low-light sensitivity for extremely space-constrained front-view imaging. It features a 120° view angle lens with an optional add-on LED lighting configuration and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 55 dB dynamic range and 36.1 dB signal-to-noise ratio for clear, reliable imaging in extremely compact applications. |
Feature
| • 400p Resolution (400 x 400 @ 30 fps) • 1/31" Color CMOS • View Angle 120° |
• High-Intensity White LED / High-Intensity (with Optical Plastic Fiber) / High-Intensity (with Optical Glass Fiber) (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T2000LH-120 (With LED)
✦ MD-T2000LH-120 (With LED)
✦ MD-T2000-120
※ MD-T2000-120 (Need Customized Request)
✦ FMD-T2000LH-120 (With LED / Dimmer + Snapshot and Freeze)
✦ MD-V2000LH-120 (With LED / Dimmer)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/31" Color CMOS |
| Resolution | 400 x 400 @ 30 fps |
| Pixel Size (μm) | 1.00 x 1.00 |
| Image Area (mm) | 0.41 x 0.41 |
| Scan Mode | Progressive |
| Sensitivity | 325 mV / (Lux-sec) |
| Dynamic Range | 55 dB @ 1x gain |
| S/N Ratio | 36.1 dB |
| Shutter | Rolling |
| Lens |
0.175 mm / F 2.8 |
| View Angle | 120° |
| Focus Distance (mm) | FID 15-03-30 |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 120 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 0.97 x 4 |
| • Ultra-miniature endoscopic inspection in extremely tight spaces • Micro-medical or dental imaging devices • Wearable or embedded imaging where size is critical • Robotics and micro-scale automation guidance • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


