MT-V2000LF-120 (-xx)
1/31" Color CMOS 400p Basic
60 x 54.9 mm
Description
|
The MT-V2000LF-120 is a front view camera module manufactured in Taiwan. It uses a 1/31" Color CMOS sensor with 400 x 400 resolution at 30 fps and excellent low-light sensitivity. It includes a built-in High-Intensity White LED, plus optional White, IR 850 nm, and IR 940 nm LED configurations for varied lighting conditions. It connects via a USB 2.0 Type C connector for straightforward integration. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 400p Resolution (400 x 400 @ 30 fps) • 1/31" Color CMOS • View Angle 120° |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ MT-V2000LF-120 (Need Customized Request)
※ MT-V2000LF-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/31" Color CMOS |
| Resolution | 400 x 400 @ 30 fps |
| Pixel Size (μm) | 1.008 x 1.008 |
| Image Area (mm) | 0.41 x 0.41 |
| Scan Mode | Progressive |
| Sensitivity | 325 mV / (Lux-sec) |
| Dynamic Range | 55 dB @ 1x gain |
| S/N Ratio | 36.1 dB |
| Shutter | Rolling |
| Lens |
0.175 mm / F 2.8 |
| View Angle | 120° |
| Focus Distance (mm) | FID 15-03-30 |
| LED | High-Intensity White LED x 1 |
| Power Supply | DC 5V |
| Power Current | 120 mA |
| Interface | USB 2.0 Type C |
| Dimension (mm) | 60 x 54.9 |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Front-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
_Product.jpg)
