MT-T2000-78
1/63" Color CMOS 200p Basic
Ø 0.97 x 4 mm
Description
|
The MT-T2000-78 is a Ø 0.97 x 4 mm 1/63" color CMOS ultra-compact tube camera module, delivering 200 x 200 resolution at 30 fps with excellent low-light sensitivity for extremely space-constrained front-view imaging. It features a 78° view angle lens with an optional wider variant available and a USB 2.0 Type C interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 55 dB dynamic range and 36.1 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 200p Resolution (200 x 200 @ 30 fps) • 1/63" Color CMOS • View Angle 78° 78° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ MT-T2000-78 (Need Customized Request)
※ MT-T2000-78 (Need Customized Request)
✦ FMT-V2000LH-78 (With LED / Dimmer + Snapshot and Freeze)
✦ MT-V2000LH-78 (With LED / Dimmer)
✦ MT-T2000LH-78 (With LED)
✦ MT-T2000-78
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/63" Color CMOS |
| Resolution | 200 x 200 @ 30 fps |
| Pixel Size (μm) | 1.0 x 1.0 |
| Image Area (mm) | 0.2 x 0.2 |
| Scan Mode | Progressive |
| Sensitivity | 325 mV / (Lux-sec) |
| Dynamic Range | 55 dB |
| S/N Ratio | 36.1 dB |
| Shutter | Rolling |
| Lens |
0.175 mm / F 2.8 |
| View Angle | 78° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 120 mA |
| Interface | USB 2.0 Type C |
| Dimension (mm) | Ø 0.97 x 4 |
| • Ultra-miniature endoscopic inspection in extremely tight spaces • Micro-medical or dental imaging devices • Wearable or embedded imaging where size is critical • Robotics and micro-scale automation guidance • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


