|
The MO-BS802-55 is an ultra-miniature CVBS board camera manufactured in Taiwan, built around a 1/18" Color CMOS sensor with 0.07 Megapixel (320 x 240) resolution at 30 fps. Its housing measures just Ø 3.5 x 3.3 mm, making it one of the smallest camera modules in the lineup and well suited for space-constrained applications such as endoscopes, peepholes, and embedded security devices. The camera ships with a variety of optional view angles available, along with optional White, IR 940 nm, and IR 850 nm LED configurations for low-light and covert imaging needs. A 3-wire output interface simplifies integration into existing CVBS video systems. Combining compact size with dependable NTSC image quality, the MO-BS802-55 gives designers a flexible, easy-to-integrate solution for miniaturized surveillance and inspection systems in Taiwan and beyond. |
| • 0.07 Megapixels (320 x 240 @ 30 fps) • 1/18" Color CMOS • View Angle 55° 55˚ / 90˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | NTSC Only |
| Image Sensor | 1/18" Color CMOS |
| Resolution | 320 x 240 @ 30 fps |
| Pixel Size (μm) | 2.5 x 2.5 |
| Image Area (mm) | 0.82 x 0.625 |
| Scan Mode | Progressive |
| Sensitivity | 1000 mV / (Lux-sec) |
| Dynamic Range | 66 dB |
| S/N Ratio | 42 dB |
| Shutter | Rolling |
| Lens |
0.96 mm / F 2.8 |
| View Angle | 55˚ |
| Focus Distance (mm) | Infinity |
| LED |
N/A (Optional) |
| Power Supply | DC 3.3V |
| Power Current | 35 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 3.5 x 3.3 + 70 + 5.2 x 3.3 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 55 | 0.96 mm / F 2.8 | 55˚ | Ø 3.5 x 8.6 + 70 + 5.2 x 3.3 |
| 55S | 0.98 mm / F 3.0 | 55˚ | Ø 3.5 x 8.6 + 70 + 5.2 x 3.3 |
| 90 | 0.68 mm / F 3.0 | 90˚ | Ø 3.5 x 9.2 + 70 + 5.2 x 3.3 |
| • Door Viewer / Peephole Camera • Medical Endoscope and Otoscope Devices • Dental Intraoral Camera • Covert / Body-Worn Surveillance • Smart Doorbell Integration • ATM and Vending Machine Monitoring • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |


